(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy repeat tie release type【50-100 Pieces Per Package】

Heavy repeat tie release type
  • Volume Discount

A repeat tie for high strength applications

[Features]
· Suitable for use at construction sites and for mounting protective sheets onto scaffolding pipes.
· Nylon 66 which has a strong tensile strength is used as a base material, so the product is suitable for use under harsh conditions

Part Number

Configured Part Number is shown.

Part Number
SG-RH300
SG-RH300W
SG-RH350
SG-RH350W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Color Environment resistance Operating temperature range

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.0 to 87310Semi-transparent--40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.0 to 87310BlackWeather-resistant / Heat-resistant-40℃ to 105℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018.0 to 105360Semi-transparent--40℃ to 85℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-18.0 to 105360BlackWeather-resistant / Heat-resistant-40℃ to 105℃

Loading...

  1. 1

Basic Information

Width(mm) 8.3 Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2
Special function/application Re-bandable (Includes Velcro Tape) Representative standards UL Loop tensile strength(N) 985

Additional Products in this Category

Tech Support