(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fan filter HF-P series (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
HF-P40
HF-P60
HF-P80
HF-P90
HF-P120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

8 Days or more

1040403.2
1 Piece(s)Available

8 Days or more

1059.659.63.2
1 Piece(s)Available

8 Days or more

1083.483.46.5
1 Piece(s)Available

8 Days or more

1096.296.26.3
1 Piece(s)Available

8 Days or more

10123.7123.77.3

Loading...

  1. 1

Basic Information

Type Filter Color/Surface treatment Black Material ABS Resin
Standard(UL94) V-0

Additional Products in this Category

Tech Support