(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Fitting for Discharge Ports

Part Number

Configured Part Number is shown.

Part Number
FD8
FD10
FD12
FD16
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions
(mm)
Application
1 Piece(s)Available

8 Days or more

Ø75 x 65For MB840, MBD8
1 Piece(s)Available

8 Days or more

Ø100 x 63For MB1040, MB10V, MBD10
1 Piece(s)Available

15 Days or more

Ø125 x 65For MB1255, MBD12
1 Piece(s)Available

15 Days or more

Ø150 x 95For MB1665
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions
(mm)
Application

Loading...

  1. 1

Basic Information

Type Other Material / surface treatment Steel Plate Color Dark gray
Type details Duct fitting for discharge port

Additional Products in this Category

Tech Support