(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Cord for Power Connections

Plug Cord for Power Connections
  • Volume Discount

This is a cord with included plug which is compatible with MU Series / MS Series power supply terminals.

[Features]
· This is a plug-in cord which can be used for MU Series and MS Series fans which are connected to a power supply via a terminal connection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCA2B
PCA2B2
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions
(mm)
1 Piece(s)Available

15 Days or more

1000
1 Piece(s)Available

15 Days or more

2000

Loading...

  1. 1

Basic Information

Type Other Application For MU Series Material / surface treatment Vinyl
Color Black Standard UL, CSA, PSE

Additional Products in this Category

Tech Support