(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, SS Series

Enclosures - Plastic, SS Series
  • Volume Discount

[Features]
- Uneven fit between the upper and lower covers, keeps dust and water from contaminating the case.
- Attractive finish on the plastic, using a soft grain finish on the top and bottom surfaces.
- Light gray flame-retardant type (UL94V-0) available.
- Full line-up of optional parts, such as printed circuit boards that fit the case perfectly and parts for board mounting (sold separately).

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the white W-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

Part Number

Configured Part Number is shown.

Part Number
SS-90B
SS-125B
SS-160B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

8 Days or more

10502690.3
1 Piece(s)Available

8 Days or more

108032125
1 Piece(s)Available

8 Days or more

1010038160

Loading...

  1. 1

Basic Information

Material ABS resin Protection grade (IP) None Mounting base There are optional items
Color specifications(Body) Black Operating temperature range(℃) -10 to 60 Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support