(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Waterproof / Dustproof Polycarbonate Openable/Closeable Box (M screw / size / knock-out specification) (WPCM)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· The product comes with a knockout for M-screw size wiring.
· This is an openable/closeable cabinet type which allows for easy maintenance.
· There are 2 types of top covers, white-gray and clear.
Part Number |
---|
WPCM303013G |
WPCM303013T |
WPCM303018G |
WPCM303018T |
WPCM304013G |
WPCM304013T |
WPCM304018G |
WPCM304018T |
Loading...
Use application | Control box | W(mm) | 300 | Material | Resin |
---|---|---|---|---|---|
Protection grade (IP) | IP65 | Mounting base | There are optional items | Standard | CE / UL |
Color specifications(Body) | White gray | Operating temperature range(℃) | -20 to 75 | Self-extinguishing(UL94) | V-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy