(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Power Meter Box

Enclosures - Power Meter Box
  • Volume Discount

This is a cosmetic box which can be mounted to a pole band.

[Features]
· Clean installation. This is a power meter box for use with concealed wiring.
· The product features a stylish two-tone color finish.
· Rainproof type which protects against rainwater and intrusion by insects.

Part Number

Configured Part Number is shown.

Part Number
WP-3DG
WP-3G
WP-3J
WP-3LB
WP-3M
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

10 Days or more

Dark gray
1 Piece(s)Available

10 Days or more

Gray
1 Piece(s)Available

10 Days or more

Beige
1 Piece(s)Available

10 Days or more

Light brown
1 Piece(s)Available

10 Days or more

Translucent White

Loading...

  1. 1

Basic Information

Width W(mm) 260 Height H(mm) 420 Depth D(mm) 130
Materials Resin Compatible power meter [1Ø 2W](A) Up to 120 Compatible Power Meter [1Ø (3Ø) 3W](A) Up to 120
Apply 1 pc.

Additional Products in this Category

Tech Support