(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Diecast Control Box AD Type

Aluminum Diecast Control Box AD Type
  • Volume Discount

Comes with IP65 Waterproof/dustproof function.

[Features]
•A thick and sturdy aluminum die cast box.
•Ideal material and construction for electronic/electric control device cases for inside tunnels and for oil plants.
· The cover screw cannot be removed from the top cover because of the falloff prevention screw.

Part Number

Configured Part Number is shown.

Part Number
AD5-7-4
AD7-7-4
AD8-8-6
AD10-7-4
AD12-8-4
AD12-8-6
AD15-10-5
AD15-10-8
AD16-8-6
AD16-16-10
AD18-12-10
AD20-10-8
AD24-16-10
AD24-24-12
AD30-20-12
AD32-16-10
AD32-32-12
AD36-24-12
AD40-20-12
AD48-32-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Protection grade (IP) Tightening torque
(N・m)
1 Piece(s)Available

9 Days or more

-504065IP671.8 to 2
1 Piece(s)Available

9 Days or more

-654065IP671.8 to 2
1 Piece(s)Available

9 Days or more

-806080IP671.8 to 2
1 Piece(s)Available

9 Days or more

-1004065IP671.8 to 2
1 Piece(s)Available

9 Days or more

101204080IP671.8 to 2
1 Piece(s)Available

9 Days or more

-1206080IP671.8 to 2
1 Piece(s)Available

9 Days or more

1015054100IP671.8 to 2
1 Piece(s)Available

9 Days or more

-15080100IP671.8 to 2
1 Piece(s)Available

9 Days or more

-1606080IP671.8 to 2
1 Piece(s)Available

9 Days or more

-160100160IP672.8 to 3
1 Piece(s)Available

9 Days or more

-180100120IP672.8 to 3
1 Piece(s)Available

9 Days or more

-20080100IP671.8 to 2
1 Piece(s)Available

9 Days or more

-240100160IP672.8 to 3
1 Piece(s)Available

9 Days or more

-240120240IP652.8 to 3
1 Piece(s)Available

9 Days or more

-300120200IP672.8 to 3
1 Piece(s)Available

9 Days or more

-320100160IP672.8 to 3
1 Piece(s)Available

8 Days or more

10320120320IP652.8 to 3
1 Piece(s)Available

9 Days or more

10360120240IP652.8 to 3
1 Piece(s)Available

8 Days or more

10400120200IP672.8 to 3
1 Piece(s)Available

9 Days or more

10480120320IP652.8 to 3

Loading...

  1. 1

Basic Information

Material Diecast aluminum Mounting base There are optional items Installation location Unspecified
Color specifications(Body) Gray (powder coating) Color specifications(Top cover) Gray (powder coating) Presence of Key None
Heat dissipation hole None Operating temperature range(℃) -40 to 80

Additional Products in this Category

Tech Support