(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Series Control Box

T Series Control Box

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small, steel control box with a simple patch lock used to fix the door in place. A variety of size dimensions can be chosen to accommodate for different electronic devices.

Part Number

Configured Part Number is shown.

Part Number
T-1
T-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)
1 Piece(s)Available

8 Days or more

10300350120
1 Piece(s)Available

8 Days or more

1015025080

Loading...

  1. 1

Basic Information

Materials Steel Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Light green (body / door / plate) Material details Steel (body / door / plate / panel)

Additional Products in this Category

Tech Support