(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
EIA Rack Case (ER)
[Features]
· The ER Series is a series of rack cases with 5 heights, 7 depths, and 35 sizes available.
· Sectional EIA standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Part Number
Configured Part Number is shown.
ER44-20B
W(mm) | 482.6 | Material | Iron/aluminum | Protection grade (IP) | None |
---|---|---|---|---|---|
Color specifications(Top and bottom) | Black |
Please check the type/dimensions/specifications of the part ER44-20B in the Enclosures - EIA Rack Case, ER Series series.
Part Number |
---|
ER133-20S |
ER133-26B |
ER133-26S |
ER44-20S |
ER44-26B |
ER44-26S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy