(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An aluminum box for natural cooling with a vertical heat sink shape made with thermal countermeasures in mind.
[Features]
· Uses aluminum extrusion material for incredible durability.
· The case is made of few parts, making assembly easy.
· Aluminum case for thermal countermeasures with a shape that effectively dissipates heat.
· Superior design, with a hairline finish on the surface for a high-quality feel.
· Easy-to-mount design due to the flat heat sink surface.
· 5 heights, 4 widths, and 1 depth, for a total of 20 sizes and 40 types available.
[Applications]
· Ideal for fanless PCs, power amplifiers, power source equipment, etc.
Loading...
D(mm) | 231 | Material | Aluminum | Protection grade (IP) | None |
---|---|---|---|---|---|
Mounting base | There are optional items |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy