(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Desktop Chassis, Aluminum, SRDSL Series (Part Numbers)

Enclosures - Desktop Chassis, Aluminum, SRDSL Series
  • Volume Discount

Metal Case (SRDSL)

[Features]
· The SRDSL Series is a series of aluminum chassis that are suited for vacuum tube stereo power amplifiers and tabletop control boxes.
· The top panel has a high-quality hairline alumite finish, and is available in 2 colors: champagne gold and silver.
· The main body frame has a welded aluminum integrated structure, making it lightweight and easy to assemble.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRDSL-8HG
SRDSL-8HS
SRDSL-10HG
SRDSL-10HS
SRDSL-20HG
SRDSL-20HS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top cover)
1 Piece(s)Available

9 Days or more

1035058.2224.5Champagne gold
1 Piece(s)Available

9 Days or more

1035058.2224.5Silver
1 Piece(s)Available

9 Days or more

1037058.2254.5Champagne gold
1 Piece(s)Available

9 Days or more

1037058.2254.5Silver
1 Piece(s)Available

9 Days or more

1045068.2305Champagne gold
1 Piece(s)Available

9 Days or more

1045068.2305Silver

Loading...

  1. 1

Basic Information

Material Mixing Protection grade (IP) None Mounting base No mounting base
Color specifications(Top and bottom) Black Color specifications(Frame) Black

Additional Products in this Category

Tech Support