(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rack Case (MOR)
[Features]
· The MOR Series is a series of assembled rack cases with 7 heights, 4 depths, and 28 sizes available.
· Lightweight type made completely from aluminum.
· Both the top cover and the bottom cover lack heat dissipation holes.
· There is an assortment of three color types; gray and light gray (panel HL silver), all black (panel HL black), and black (panel HL silver).
· Case has superior design characteristics: rounded corners providing a soft feel and screws not exposed on the surface.
· Flat structure mated to frame for both front panel and rear panel so machining can be performed easily.
Part Number
Configured Part Number is shown.
MOR133-43-35B
Use application | Control box | W(mm) | 430 | Material | Aluminum |
---|---|---|---|---|---|
Protection grade (IP) | None | Mounting base | There are optional items | Installation location | Unspecified |
Color specifications(Top and bottom) | Black | Color specifications(Frame) | Black | Rubber foot | Polyurethane (black) |
Self-extinguishing(UL94) | V-0 |
Please check the type/dimensions/specifications of the part MOR133-43-35B in the Enclosures - Rack Case, MOR Series series.
Part Number |
---|
MOR133-43-23BS |
MOR133-43-28B |
MOR133-43-28BS |
MOR133-43-35BS |
MOR133-43-45B |
MOR133-43-45BS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy