(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coin Battery Holder SMTM Series【10-700 Pieces Per Package】

Coin Battery Holder SMTM Series
  • Volume Discount

[Features]
· A simple coin battery holder made of metal.
· New type for CR1632 has been added.
· A carrier taping package (TR type) that can support automated mounting machines is convenient for use in mass production.
· For battery contacts of negative polarity, please install a pad on the circuit board, or use negative terminal “BK-2032M” (for SMTM2032 only).

PDF

Part Number

Configured Part Number is shown.

Part Number
SMTM1632
SMTM1632-TR
SMTM2032
SMTM2032-TR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
Applicable battery Pitch
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016.913.25CR163220.1

700 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016.913.25CR163220.1

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-2116CR2032/CR202526

600 Pieces Per Package

1 Pack(s)Available

9 Days or more

102116CR203226
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
Applicable battery Pitch
(mm)

Loading...

  1. 1

Basic Information

Type Battery Part D(mm) 4 Terminal specification(mm) Surface mount x 2 / nickel plating

Additional Products in this Category

Tech Support