(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Small Button Battery Holder, PB621 Series【10 Pieces Per Package】

Small Button Battery Holder, PB621 Series
  • Volume Discount

Small Button Battery Holder (PB621)

[Features]
- Remove batteries as shown in the following diagram using pins, negative precision screwdrivers, or the like.
- Using excessive force when removing by hand may damage the holder.

PDF

Part Number

Configured Part Number is shown.

PB621

 
Part Number
PB621
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Ivory W(mm) 9
H(mm) 2.8 D(mm) 6.7 Material LCP / copper alloy
Standard(UL94) V-0 Operating temperature range(℃) -25 to 85

Please check the type/dimensions/specifications of the part PB621 in the Small Button Battery Holder, PB621 Series series.

Additional Products in this Category

Tech Support