(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wiring Bracket Bushing【900 Pieces Per Package】

Part Number

Configured Part Number is shown.

KWB-B

 
Part Number
KWB-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Bracket Product width(mm) 23.8 Product height(mm) 39.8
Material 66 nylon (UL94-V0) Pieces Per Package 900

Please check the type/dimensions/specifications of the part KWB-B in the Wiring Bracket Bushing series.

Additional Products in this Category

Tech Support