(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - CP Series Cord Protector【10 Pieces Per Package】 (Part Numbers)

Cable Glands - CP Series Cord Protector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Volume Discount

Cord protector

[Features]
· Cord protector that protects cords from twisting and pulling.
· Can be reliably mounted from the back side of the panel using a nut.

PDF

Part Number

Configured Part Number is shown.

CP-F32

 
Part Number
CP-F32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Color Protection Function (Environmental Resistance) Color specifications/surface treatment H
(mm)
t
(mm)
L
(mm)
Φ
(mm)
Material Standard
(UL94)
Appropriate mounting plate thickness
(mm)
Applicable wire diameter Φ
(mm)
Notes Mounting hole dimensions ∅
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×5.6mmBlackFlame RetardanceBlack10.33.3-11.4Nylon 66V-21.9 to 2.53 x 5.6-11

Loading...

  1. 1

Basic Information

Material Resin

Please check the type/dimensions/specifications of the part CP-F32 in the Cable Glands - CP Series Cord Protector series.

Products like this...

Part Number
CP-6P3
CP-6R1
CP-6W2
CP-F41
CP-F42
CP-F42L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Color Protection Function (Environmental Resistance) Color specifications/surface treatment H
(mm)
t
(mm)
L
(mm)
Φ
(mm)
Material Standard
(UL94)
Appropriate mounting plate thickness
(mm)
Applicable wire diameter Φ
(mm)
Notes Mounting hole dimensions ∅
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ7.4~8.2mmBlackFlame RetardanceBlack14.85.6-15.7Nylon 66V-21.9 to 3.27.4 to 8.2-15.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ8.2~9.2mmBlackFlame RetardanceBlack14.55.5-16.0Nylon 66V-20.5 to 1.68.2 to 9.2-15.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ7.6mmBlackFlame RetardanceBlack11.04.6-12.6Nylon 66V-21.8 to 2.37.6-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×7.1/Φ3.8×7.6mmBlackFlame RetardanceBlack10.74.1-12Nylon 66V-20.5 to 1.63 x 7.1/3.8 x 7.6-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×7.1/Φ3.8×7.6mmBlackFlame RetardanceBlack10.54-11.8Nylon 66V-21.8 to 2.53 x 7.1/3.8 x 7.6-12.7

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ3~5.6/Φ3.8~7.1mmBlackFlame RetardanceBlack13.5-17.7-Nylon 66V-21.8 to 2.63 to 5.6/3.8 to 7.1-12.7

Additional Products in this Category

Tech Support