(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise protection tube slide lock type (KSLA-15)

Noise protection tube slide lock type KSLA-15
  • Volume Discount

Dust and noise are shutout due to adoption of sliding lock scheme. Also effective also for shielding radiated noise ☆

[Features]
The CTKC set end series corresponds to a direct mounted type combination terminal block which uses a rail terminal block and CT series intermediate board as-is with the addition of a direct attachment side-board and shaft.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

KSLA-15

 
Part Number
KSLA-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Internal diameter
(mm)
1 Piece(s)Available

12 Days or more

Φ 15

Loading...

  1. 1

Basic Information

Fixing Method Zipper Shield compatible Yes Application/special functions Flame retardant
Total length(m) 25 Color Black Tool used Yes
Material Sheet part: flame-retardant soft vinyl chloride + PET + aluminum foil Notes Can be easily attached and detached using a dedicated slider (sold separately)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.