(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ZDU Series (Standard)

ZDU Series (Standard)
  • Volume Discount

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1608570000
1745230000
1775530000
1775580000
7904180000
7907410000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch between terminals
(mm)
Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)
1 Piece(s)Available

8 Days or more

42 to 224255.12.50.05 to 4800600ZDU2.5/4AN0.6 x 3.5108
1 Piece(s)Available

6 Days or more

21 to 1766512.1161.5 to 251000600ZDU161.0 x 5.5188
1 Piece(s)Available

8 Days or more

31 to 217.5153.51.50.05 to 1.5500300ZDU1.5/3AN0.4 x 2.0106
1 Piece(s)Available

8 Days or more

42 to 217.5153.51.50.05 to 1.5500300ZDU1.5/4AN0.4 x 2.0106
1 Piece(s)Available

8 Days or more

31 to 232336.140.13 to 6800600ZDU4/3AN0.6 x 3.5128
1 Piece(s)Available

8 Days or more

31 to 241508.160.22 to 10800600ZDU6/3AN1.0 x 5.5138

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Type Conductor terminal block Features None Color Dark beige
Included cover None Flame retardant class UL94 V-0

Additional Products in this Category

Tech Support