(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For the reading windows used by touch panels. Features an opening/closing mechanism.
[Features]
- Protects against dirt and dust on touch-panel screens normally exposed on conventional boards. Opens and closes for easy operation and maintenance.
- Mount with either a leftward or rightward open/close direction.
- The open/close fixture uses a snap lock structure for secure locking, opening and closing with one touch.
- Uses resin material for reduced weight and a high-transparency PET resin in the screen area for good visibility.
*No longer available for purchase as of July 2015. Use the successor product PMT-3326TM instead.
PMT-3326TM: Changes to handle and magnetic catch. No price change.
Part Number
Configured Part Number is shown.
PMT-3326TM
Effective glass dimensions(mm) | 335x260 | Width x height x length(mm) | Width 385 x height 310 |
---|
Effective glass dimensions(mm) | 335x260 | Width x height x length(mm) | Width 385 x height 310 |
---|
Please check the type/dimensions/specifications of the part PMT-3326TM in the Window Frame for Touch Panel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy