(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Window Frames, Die-Pressed, General-Purpose Type, APY-Type, IP55

Aluminum Window Frames, Die-Pressed, General-Purpose Type, APY-Type, IP55
  • Volume Discount

Use these aluminum window frames for meter-reading windows in incoming panels, cubicles, and switchboards. Die-pressed and meant for general-purpose use.

[Features]
- Lightweight and simple mounting improves work efficiency.
- No joining seams on the main body; use any mounting orientation you like (no horizontal/vertical distinction).
- Anodization, excellent corrosion resistance, and beautiful finishing for better quality.

Part Number

Configured Part Number is shown.

Part Number
APY-2020A
APY-2020K
APY-3030A
APY-3030K
APY-4030A
APY-4030K
APY-4040A
APY-4040K
APY-5030A
APY-5030K
APY-5040A
APY-5040K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective glass dimensions
(mm)
Width x height x length
(mm)
Material/surface treatment
1 Piece(s)Available

8 Days or more

10200x200Width 250 x height 250Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10200x200Width 250 x height 250Aluminum alloy tempered glass
1 Piece(s)Available

11 Days or more

10300x300Width 350 x height 350Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10300x300Width 350 x height 350Aluminum alloy tempered glass
1 Piece(s)Available

8 Days or more

10400x300Width 450 x height 350Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10400x300Width 450 x height 350Aluminum alloy tempered glass
1 Piece(s)Available

11 Days or more

10400x400Width 450 x height 450Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10400x400Width 450 x height 450Aluminum alloy tempered glass
1 Piece(s)Available

11 Days or more

10500x300Width 550 x height 350Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

11 Days or more

10500x300Width 550 x height 350Aluminum alloy tempered glass
1 Piece(s)Available

11 Days or more

10500x400Width 550 x height 450Aluminum alloy, wire mesh reinforced glass
1 Piece(s)Available

12 Days or more

10500x400Width 550 x height 450Aluminum alloy tempered glass

Loading...

  1. 1

Basic Information

Standard IP55

Additional Products in this Category

Tech Support