(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Window Frame: GMY Type IP55

Rubber Window Frame: GMY Type IP55
  • Volume Discount

A rubber molded window frame for high cost performance.

[Use]
- For reading and checking the windows of incoming panels, switchboards, control panels, dashboards, etc.
[Features]
- Installation is extremely simple. Does not use conventional retention frames. Just insert a rubber window frame from the front surface into the cutout from the panel, and
fix into place from the back with screws.
- No joints on the main body of the window frame, mount it in any direction you want. (Vertical/horizontal)
- Waterproof structure (IP55) for outdoor use.
[Material Specifications]
- Window frame: EPDM, glass: Wire reinforced glass (thickness: 6.8mm), mounting bolt: M5 installed bolt, panel: 1.5-3.2 mm thick

Part Number

Configured Part Number is shown.

Part Number
GMY-2020A
GMY-2030A
GMY-3030A
GMY-4030A
GMY-4040A
GMY-5030A
GMY-5040A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective glass dimensions
(mm)
1 Piece(s)Available

8 Days or more

10200x200(4-R40)
1 Piece(s)Available

8 Days or more

10200x300(4-R40)
1 Piece(s)Available

8 Days or more

10300x300(4-R40)
1 Piece(s)Available

14 Days or more

10400x300(4-R40)
1 Piece(s)Available

11 Days or more

10400x400(4-R40)
1 Piece(s)Available

8 Days or more

10500x300(4-R40)
1 Piece(s)Available

8 Days or more

10500x400(4-R40)

Loading...

  1. 1

Basic Information

Standard IP55

Additional Products in this Category

Tech Support