(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Sheet, Window Frame for Instrument: SN Type, IP55

Steel Sheet, Window Frame for Instrument: SN Type, IP55
  • Volume Discount

This is a steel sheet instrument window frame.

[Features]
· Lightweight and simple mounting improves work efficiency.
· Features superior weather resistance and aesthetics, increasing the value of products to which it is equipped.
· A total of two different types, steel sheet and stainless steel, are available for use with your preferred application.

Part Number

Configured Part Number is shown.

Part Number
SN-1010A
SN-1010K
SN-1015A
SN-1015K
SN-1520A
SN-1520K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective glass dimensions
(mm)
Width x height x length
(mm)
Material/surface treatment
1 Piece(s)Available

12 Days or more

1085x85Width 116 x height 116Made of steel plate / wire mesh reinforced glass
1 Piece(s)Available

12 Days or more

1085x85Width 116 x height 116Made of steel plate, tempered glass
1 Piece(s)Available

8 Days or more

1085x135Width 116 x height 166Made of steel plate / wire mesh reinforced glass
1 Piece(s)Available

8 Days or more

1085x135Width 116 x height 166Made of steel plate, tempered glass
1 Piece(s)Available

8 Days or more

10135x200Width 166 x height 232Made of steel plate / wire mesh reinforced glass
1 Piece(s)Available

8 Days or more

10135x200Width 166 x height 232Made of steel plate, tempered glass
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective glass dimensions
(mm)
Width x height x length
(mm)
Material/surface treatment

Loading...

  1. 1

Basic Information

Standard IP55

Additional Products in this Category

Tech Support