(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Eliminates the need for continuous application work
[Features]
· Integrated type that has achieved a drastic labor saving in application work compared to conventional card holders that handle 1 piece at a time.
· Can be freely cut along the welded portion.
Part Number
Configured Part Number is shown.
CH-D
Width x height x length(mm) | Width 84 x height 500 | Material/surface treatment | PVC |
---|---|---|---|
Number with packs(Piece) | 20 | RoHS | 10 |
Width x height x length(mm) | Width 84 x height 500 | Material/surface treatment | PVC | Number with packs(Piece) | 20 |
---|
Please check the type/dimensions/specifications of the part CH-D in the Card / Holder (continuous) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy