(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drawing Holder【1-25 Pieces Per Package】

Drawing Holder
  • Volume Discount

A holder for diagrams and spec sheets inside panels

[Features]
· Transparent and easy to see through, providing attractive protection.
· Lightweight, non-breakable, and easy to work with.
· Installation is easy with double-sided tape.
· Screw hole guide included for screw-in installation.

Part Number

Configured Part Number is shown.

Part Number
ZH-A-3H
ZH-A-4
ZH-A-4-UB
ZH-A-4H
ZH-A-5
ZH-A-5-UB
ZH-A-6
ZH-A-6-UB
ZH-A-7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Features Number with packs
(Piece)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046 x 340 x 490Stowed drawings A-3 Ed. up to 40mm2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1027 x 330 x 270Stowed drawings A-4 Ed. up to 25mm10

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1027 x 330 x 270Stowed drawings A-4 ed. up to 25mm/flame retardant type10

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045 x 340 x 288Stowed drawings A-4 Ed. up to 40mm2

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1012 x 225 x 182Stowed drawings A-5 Ed. up to 10 mm25

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1012 x 225 x 182Stowed drawings A-5 ed. up to 10 mm/flame retardant type25
25 Piece(s)Available

11 Days or more

1012 x 163 x 135Stowed drawings A-6 Ed. up to 10 mm50
25 Piece(s)Available

11 Days or more

1012 x 163 x 135Stowed drawings A-6 ed. up to 10 mm/flame retardant type50
25 Piece(s)Available

11 Days or more

1012 x 127 x 114Stowed drawings A-7 Ed. up to 10 mm50

Loading...

  1. 1

Additional Products in this Category

Tech Support