(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

40-pin L-Angle Type Cable (BFH)

40-pin L-Angle Type Cable (BFH)
  • Volume Discount

[Features]
- The KB40N-LA series (BFH) is available for a wide variety of PLC supported interface compatible cables (40-pin straight).
- Manufacturer specifications have changed. - The next-generation parts have "B" added to the end of the model.

Part Number

Configured Part Number is shown.

KB40N-4F1H-LA1-1MB

Part Number
KB40N-4F1H-LA1-1MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Connector type FCN/MIL Connector manufacturer Fujitsu/Hirose Connector shape Angle
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield None
Cable color Black AWG 28 Specified length(m) 1

Please check the type/dimensions/specifications of the part KB40N-4F1H-LA1-1MB in the 40-pin L-Angle Type Cable (BFH) series.

Additional Products in this Category

Tech Support