(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch and jack-screw-model combined use is possible
● It can support a jack screw in addition to the standard one-touch lever (Jack screws corresponding to number of connector screws are included in package).
● Straight and angled models are available.
● Wiring is easy thanks to cables with diameter thinness 35% that of conventional cables.
● By taking advantage of the free alteration / custom number, customized connection changes and mark tube printing etc. can be performed.
· The jack screw model cannot be coupled with the panel-mount that is attached to the panels with screws.
· The cable supports a 30V rating.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
Wiring and Wire Color Page >>Click here
*HUC / HAUC / HBUC >>Click here
HUJ / HAUJ / HBUJ >>Click here
HU >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SHPM With EMI Countermeasure Plastic Hood One-Touch Type at Shipping Jack Screws Included SHPMJS With EMI Countermeasure Plastic Hood Jack Screw Type at Shipping Parts for One-Touch Function Included Misumi Original | H (Male) | ![]() | ![]() | 14 | 0.2 ~ 50 (Can be specified by 0.1m increments) |
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HH (Male / Male) | ![]() | 14 | |||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HY (Male / Y Terminal) with Pin No. Insertion Mark Tube | ![]() | 14 | |||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HT (Male / Loose Wires) with Pin No. Insertion Mark Tube | ![]() | 14 | |||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HU (Male / Fusion) Misumi Original Connection HUC (Male / Fusion) Staggered Connection HUJ (Male / Fusion) Inline Connection | ![]() | 14 | 1 ~ 50 (Can be specified by 0.1m increments) | ||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 |
Connector Type | Shape Specification Type | Mating Surface and Wiring Direction | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SHPM With EMI Countermeasure Plastic Hood One-Touch Type at Shipping Jack Screws Included SHPMJS With EMI Countermeasure Plastic Hood Jack Screw Type at Shipping Parts for One-Touch Function Included Misumi Original | HA (Male) | ![]() | ![]() | ![]() | 14 | 0.2 ~ 50 Can be specified by 0.1m increments |
20 | ||||||
26 | ||||||
HB (Male) | ![]() | 36 | ||||
50 | ||||||
68 | ||||||
HAH (Male / Male) | ![]() | ![]() | 14 | |||
20 | ||||||
26 | ||||||
HBH (Male / Male) | ![]() | 36 | ||||
50 | ||||||
68 | ||||||
HAY (Male / Y Terminal) with Pin No. Insertion Mark Tube HBY (Male / Y Terminal) with Pin No. Insertion Mark Tube | ![]() | ![]() | 14 | |||
20 | ||||||
26 | ||||||
![]() | 36 | |||||
50 | ||||||
68 | ||||||
HAT (Male / Loose Wires) with Pin No. Insertion Mark Tube HBT (Male / Loose Wires) with Pin No. Insertion Mark Tube | ![]() | ![]() | 14 | |||
20 | ||||||
26 | ||||||
![]() | 36 | |||||
50 | ||||||
68 | ||||||
HAUC (Male / Fusion) Staggered Connection HAUJ (Male / Fusion) Inline Connection HBUC (Male / Fusion) Staggered Connection HBUJ (Male / Fusion) Inline Connection | ![]() | ![]() | 14 | 1 ~ 50 (Can be specified by 0.1 m increments) | ||
20 | ||||||
26 | ||||||
![]() | 36 | |||||
50 | ||||||
68 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SHPM-H-SB-14-[0.2-50/0.1] |
SHPM-H-SB-20-[0.2-50/0.1] |
SHPM-H-SB-26-[0.2-50/0.1] |
SHPM-H-SB-36-[0.2-50/0.1] |
SHPM-H-SB-50-[0.2-50/0.1] |
SHPM-H-SB-68-[0.2-50/0.1] |
SHPM-HA-SB-14-[0.2-50/0.1] |
SHPM-HA-SB-20-[0.2-50/0.1] |
SHPM-HA-SB-26-[0.2-50/0.1] |
SHPM-HA-SB-36-[0.2-50/0.1] |
SHPM-HA-SB-50-[0.2-50/0.1] |
SHPM-HA-SB-68-[0.2-50/0.1] |
SHPM-HAH-SB-14-[0.2-50/0.1] |
SHPM-HAH-SB-20-[0.2-50/0.1] |
SHPM-HAH-SB-26-[0.2-50/0.1] |
SHPM-HAH-SB-36-[0.2-50/0.1] |
SHPM-HAH-SB-50-[0.2-50/0.1] |
SHPM-HAH-SB-68-[0.2-50/0.1] |
SHPM-HAT-SB-14-[0.2-50/0.1] |
SHPM-HAT-SB-20-[0.2-50/0.1] |
SHPM-HAT-SB-26-[0.2-50/0.1] |
SHPM-HAT-SB-36-[0.2-50/0.1] |
SHPM-HAT-SB-50-[0.2-50/0.1] |
SHPM-HAT-SB-68-[0.2-50/0.1] |
SHPM-HAU-SB-14-[1-50/0.1] |
SHPM-HAU-SB-20-[1-50/0.1] |
SHPM-HAU-SB-26-[1-50/0.1] |
SHPM-HAU-SB-36-[1-50/0.1] |
SHPM-HAU-SB-50-[1-50/0.1] |
SHPM-HAU-SB-68-[1-50/0.1] |
SHPM-HAUC-SB-14-[1-50/0.1] |
SHPM-HAUC-SB-20-[1-50/0.1] |
SHPM-HAUC-SB-26-[1-50/0.1] |
SHPM-HAUC-SB-36-[1-50/0.1] |
SHPM-HAUC-SB-50-[1-50/0.1] |
SHPM-HAUC-SB-68-[1-50/0.1] |
SHPM-HAUJ-SB-14-[1-50/0.1] |
SHPM-HAUJ-SB-20-[1-50/0.1] |
SHPM-HAUJ-SB-26-[1-50/0.1] |
SHPM-HAUJ-SB-36-[1-50/0.1] |
SHPM-HAUJ-SB-50-[1-50/0.1] |
SHPM-HAUJ-SB-68-[1-50/0.1] |
SHPM-HAY-SB-14-[0.2-50/0.1] |
SHPM-HAY-SB-20-[0.2-50/0.1] |
SHPM-HAY-SB-26-[0.2-50/0.1] |
SHPM-HAY-SB-36-[0.2-50/0.1] |
SHPM-HAY-SB-50-[0.2-50/0.1] |
SHPM-HAY-SB-68-[0.2-50/0.1] |
SHPM-HB-SB-14-[0.2-50/0.1] |
SHPM-HB-SB-20-[0.2-50/0.1] |
SHPM-HB-SB-26-[0.2-50/0.1] |
SHPM-HB-SB-36-[0.2-50/0.1] |
SHPM-HB-SB-50-[0.2-50/0.1] |
SHPM-HB-SB-68-[0.2-50/0.1] |
SHPM-HBH-SB-14-[0.2-50/0.1] |
SHPM-HBH-SB-20-[0.2-50/0.1] |
SHPM-HBH-SB-26-[0.2-50/0.1] |
SHPM-HBH-SB-36-[0.2-50/0.1] |
SHPM-HBH-SB-50-[0.2-50/0.1] |
SHPM-HBH-SB-68-[0.2-50/0.1] |
Loading...
Compatible Manufacturers and Series Names
Manufacturer Name | Series Name |
---|---|
AMP | CHAMP 50 |
Hirose Electric Co., Ltd. | DXM (Note) |
Japan Aviation Electronics Industry, Ltd. | TX10 |
Honda Tsushin Kogyo Co., Ltd. | NPC |
DDK Ltd. | DHA |
Fujitsu Limited | 240R Type |
Yamaichi Electronics Co., Ltd. | NCS/NCP |
Contact Arrangement Diagram
Connector x Hood Combination Table
EMI Countermeasure Plastic Hood One-touch Lock | EMI Countermeasure Metal Hood One-touch Lock | EMI Countermeasure Plastic Hood Screw Fastening | General-purpose Plastic Hood Screw Fastening | General-purpose Plastic Hood One-touch Lock | |||
---|---|---|---|---|---|---|---|
103** -3210-00 | 103** -A200-00 | 103** -52S0-00S | 103** -52A0-008 | 103** -52F0-008 | |||
Male | Pressure Welding Type Connector | 101** -6000EL | ○ | ○ | ○ (Except 68-core) | ○ (Except 68-core) | ○ (Except 68-core) |
Female | Solder Type Connector | 101** -3000PE | x | x | ○ | ○ | ○ |
Pressure Welding Type Panel Mount | 102** -0200EL | x | x | x | x | x |
Compatible Wire
Type | AWG |
---|---|
Pressure Welding Type Male Connector | AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used. * Flat cables cannot be used. (Note) |
Solder Type Male Connector | AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables. |
Pressure Welding Type Panel Mount (Female) | AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)* |
Rating
Item | Specification | Conditions |
---|---|---|
Current | 0.5 A or less | Allowable current between coupled contacts |
Voltage | 150 VAC / 200 VDC or less | Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature |
Ambient Temperature | -55°C ~ +85°C | Refers to the temperature range that can be used continuously under maximum load conditions |
Electrical Properties
Item | Characteristics | Conditions |
---|---|---|
Contact Resistance | Initial value of 35 mΩ or less For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less |
Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method. (Based on combination with half pitch connectors by Sumitomo 3M) |
Insulation Resistance | 500 MΩ or more | Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min. |
Voltage Resistance | No arc dielectric breakdown | Apply 500 VAC between the adjoining contacts for 1 min. Leakage current is 1 mA at the time of measurement. |
Mechanical Properties
Item | Characteristics | Conditions |
---|---|---|
Contact Retention Force | 1 kg or more (Pressure welding type panel mount is 0.8 kg or more) |
Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact. |
Insertion and Extraction Force Per Single Pole | ・ Insertion Force: 150 g or less / Extraction Force: 40 g or more |
The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min. |
Vibration Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties |
10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each |
Impact Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties |
50 G, 11 msec XYZ directions, 3 times each (18 times total) MIL-STD-202E201A |
Solvent Resistance | 1) Indication is clear 2) Meets the electrical & mechanical properties |
3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent MIL-STD-202E213B |
Durability | 1) Meets the electrical & mechanical properties However, initial values at insertion and extraction must be ±20% |
50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.) MIL-STD-202E215 |
Environmental Resistance Properties
Item | Test Conditions | Standards Compliance |
---|---|---|
Humidity Test | 10 Cycles (-10°C ~ +65°C, 95% RH) | MIL-STD-202E106D |
Salt Spray Test | 35°C, 5% concentration, 48 hr. | MIL-STD-202E101D |
Thermal Shock Test | 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C | MIL-STD-202E107D |
Humidity Test (Regulated Temperature) | 40°C, 95% RH, 96 hr. | MIL-STD-202E103D |
High Temperature Life Test | 85°C, 1,000 hr., rated current x 110% rated current | MIL-STD-202E108D |
H2S Gas | Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. | JEIDA-25-1974 (Except for Solder Plug) |
Connector type | IEEE | Connector manufacturer | Misumi | Processing method | Pressure Welding |
---|---|---|---|---|---|
Cable shape | Round | Hood | EMI Protection Plastic | CN1 | Male |
Cable Rated Voltage(V) | 30 | Shield | 2 Layer | Cable Standard (UL / CSA) | UL |
Cable Color | Black | Twisted pair | Included | AWG | 28 |
Cable Type | SB | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy