(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - LED Signal Light, Laminated, Wall-Mounted, WEP/WE Series

Stack Lights - LED Signal Light, Laminated, Wall-Mounted, WEP/WE Series
  • Volume Discount

•Type : Standard
•Shape : Other
•Mounting method : Wall mount
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC24V
•Color (top stage) : Red, White
•Color (second stage) : Yellow
•Shape : Other
•Thickness : W90 x D37.5
•Rated voltage : AC/DC24V
•Color (top stage) : Red, White
•Color (second stage) : Yellow
•Color (third stage) : Blue, Green, White
•Color (fourth stage) : Blue, White
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Wall mount
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on Flat-Screen LED Wall-Mounted Laminated Signal Lamp see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
WE-302-RYG
WE-302FB-RYG
WEP-302-RYB
WEP-302-RYG
WEP-302FB-RYG
Part NumberMinimum order quantityVolume DiscountDays to Ship Color (third stage) Buzzer (with/without) Lighting/blinking Main body color Protective structure
1 Piece(s)Available

8 Days or more

GreenNoneLightingChrome platingIP65
1 Piece(s)Available

8 Days or more

GreenPresentLighting/blinkingChrome platingIP54
1 Piece(s)Available

26 Days or more

BlueNoneLightingLight grayIP65
1 Piece(s)Available

8 Days or more

GreenNoneLightingLight grayIP65
1 Piece(s)Available

8 Days or more

GreenPresentLighting/blinkingLight grayIP54
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color (third stage) Buzzer (with/without) Lighting/blinking Main body color Protective structure

Loading...

  1. 1

Basic Information

Type Standard Shape Other Thickness W90 x D37.5
Rated voltage(V) AC/DC24V Steps = N 3 Color (top stage) Red
Color (second stage) Yellow Light Source LED Mounting method Wall mount
Representative standards CE / UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.