(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An LED wall-mounted tower-type light for improved user-friendliness
Part Number
Configured Part Number is shown.
WME-202D-RG
Type | Standard | Shape | Other | Thickness | W70 x D80 |
---|---|---|---|---|---|
Rated voltage(V) | DC24V | Steps = N | 2 | Color (top stage) | Red |
Color (second stage) | Green | Light Source | LED | Mounting method | Wall mount |
Buzzer (with/without) | None | Lighting/blinking | Lighting | Representative standards | CE / UL |
JAN code | 4938766021464 |
Please check the type/dimensions/specifications of the part WME-202D-RG in the Stack Lights - LED Tower, Wall-Mounted series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy