(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
LKEH series modular, signal tower from Patlite with a built-in, high-volume loudspeaker. The loudspeaker comes with 32 preprogrammed alarm melodies, as well as a SD card slot for additional melodies to be programmed into the stack light.
[Features]
・Red, yellow, green, blue, and white color options available.
・Made of high impact, heat, and oil resistant PC resin.
・Configurable up to 4 light levels per tower.
・IP65 environmental rating.
・Alarm can reach up to 105 dB.
・UL E215660 Standard.
・Conforms to CE requirements.
Part Number
Configured Part Number is shown.
Part Number |
---|
LKEH-102FV-Y |
LKEH-302FE-RYG |
LKEH-302FV-RYG |
Loading...
Type | Standard | Shape | Circular | Thickness | Φ 100 |
---|---|---|---|---|---|
Rated voltage(V) | DC24V | Light Source | LED | Mounting method | Direct mounting |
Buzzer (with/without) | Present | Lighting/blinking | Lighting/blinking | Representative standards | CE |
Protective structure | IP53 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy