(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collar【50-200 Pieces Per Package】

Collar
  • Volume Discount

An auxiliary collar for tightening U fixtures.

[Features]
- A high-strength spacer for equipment mounting/installation.

Part Number

Configured Part Number is shown.

Part Number
C1-6-3C
C1-20-3C
C2-8-3C
C2-9-3C
C2-10-3C
C2-15-3C
C2-20-3C
C2-23-3C
C2-25-3C
C2-30-3C
C3-14-3C
C3-50-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSHeight
(mm)
Outer diameter x internal diameter
(mm)
Applicable bracket Number of pieces in packs

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.813.8 x 9.2UH-23 / U-2 / U-2S200

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102013.8 x 9.2UH-23 / U-2 / U-2S50

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

-8.717.3 x 12.7U-26 / U-26K100

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

-9.517.3 x 12.7U-1100

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1017.3 x 12.7-50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101517.3 x 12.7-50

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-2017.3 x 12.7-50

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-2317.3 x 12.7U-38H50

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-2517.3 x 12.7L-2550

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-3017.3 x 12.7L-3050

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-1421.7 x 16.1U-3850

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

-5021.7 x 16.1L-5050

Loading...

  1. 1

Basic Information

Type Other Brackets Material/finishing 3C (iron· trivalent)

Additional Products in this Category

Tech Support