(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Uni-Clasp【1-10 Pieces Per Package】

Uni-Clasp
  • Volume Discount

Multi-angle U connection clasp.

[Features]
· Very useful for putting clasps together in various positions. UN-26 coupler series works with the U-1 and U-26; the UN-38 series works with the U-38 and L-40, and the UN-40 series works with the L-40.
· The UN-26 series includes parts with attractive nickel plating, making them useful support clasps for interior furniture as well

Part Number

Configured Part Number is shown.

Part Number
UN-26A-3C
UN-26L-3C
UN-26S-3C
UN-26T-3C
UN-38A-3C
UN-38A-SUS
UN-38A-ZN
UN-38L-3C
UN-38L-ZN
UN-38S-3C
UN-38S-ZN
UN-38T-3C
UN-38T-ZN
UN-40CB-3C
UN-40J-3C
UN-40J-SUS
UN-40J-ZN
UN-40TL-3C
UN-40TL-ZN
UN-50J-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial/finishing External shape Applicable bracket Number of pieces in packs Plate thickness t
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)Right angle fittingL-30 / U-26 / U-1102.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)L type fittingL-30 / U-26 / U-1102.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)Straight fittingL-30 / U-26 / U-1102.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3C (iron· trivalent)T type fittingL-30 / U-26 / U-1102.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)Right angle fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-SUS (stainless steel)Right angle fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-ZN (iron, molten zinc)Right angle fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)L type fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-ZN (iron, molten zinc)L type fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103C (iron· trivalent)Straight fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-ZN (iron, molten zinc)Straight fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3C (iron· trivalent)T type fittingL-40 / U-38103.2

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-ZN (iron, molten zinc)T type fittingL-40 / U-38103.2
1 Piece(s)Available

13 Days or more

-3C (iron· trivalent)Corner bracketL-40-3.2
1 Piece(s)Available

13 Days or more

-3C (iron· trivalent)Right angle fittingL-40-3.2
1 Piece(s)Available

12 Days or more

-SUS (stainless steel)Right angle fittingL-40-3.2
1 Piece(s)Available

12 Days or more

-ZN (iron, molten zinc)Right angle fittingL-40-3.2
1 Piece(s)Available

13 Days or more

-3C (iron· trivalent)Corner fittingL-40-3.2
1 Piece(s)Available

12 Days or more

-ZN (iron, molten zinc)Corner fittingL-40-3.2
1 Piece(s)Available

13 Days or more

-3C (iron· trivalent)Right angle fittingL-50-4.5

Loading...

  1. 1

Basic Information

Type Other Brackets

Additional Products in this Category

Tech Support