(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Ring, CR Series

Key Ring, CR Series
  • Volume Discount

Key ring

[Features]
· Strap equipped with a hook made of metal.
· Neck strap type includes removable parts and parts with adjustable length.
· To be used as a set with the CR key ring.

PDF

Part Number

Configured Part Number is shown.

CR-20

 
Part Number
CR-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Other Color/Surface treatment Nickel/black Φ(mm) 19
Material Soft steel / nylon

Please check the type/dimensions/specifications of the part CR-20 in the Key Ring, CR Series series.

Additional Products in this Category

Tech Support