(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Type Bracket , L40 Two-Hole Type

L-Type Bracket , L40 Two-Hole Type
  • Volume Discount

An L-type bracket with holes on both ends.

[Features]
· Connecting holes included for all mounting types.
· Lightweight and easily handled.
· Pre-manufactured for to reduce costs and delivery times.
· Made of hygienic, rust-resistant stainless steel.
· Screw holes included for easy attachment to a wooden base

Part Number

Configured Part Number is shown.

Part Number
LB-0WP-UN
LB-1WP-UN
LB-2WP-UN
LB-3WP-UN
LB-4WP-UN
LB-5WP-UN
Part NumberMinimum order quantityVolume DiscountDays to Ship Size A
(mm)
Size B
(mm)
1 Piece(s)Available

15 Days or more

150100
1 Piece(s)Available

15 Days or more

150150
1 Piece(s)Available

17 Days or more

200150
1 Piece(s)Available

15 Days or more

300200
1 Piece(s)Available

15 Days or more

400250
1 Piece(s)Available

15 Days or more

500300

Loading...

  1. 1

Basic Information

Material/finishing UN (iron / bright chromate) Applicable bolt M8, M10, W3/8

Additional Products in this Category

Tech Support