(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Canada【1-20 Pieces Per Package】

U Canada
  • Volume Discount

A U-shaped mounting bracket with perforated channels for use in a multitude of indoor and outdoor applications.

[Features]
・Iron, stainless steel, and zinc plated iron finishing options.
・1800, 2040, 2400mm length variations.

Part Number

Configured Part Number is shown.

Part Number
U-1-3C
U-2-3C
U-23-3C
U-26-8-3C
U-26-8-3C-2.4
U-26-8-N
U-26-8-N-2.4
U-26K-3C
U-38-3C
U-38-N
U-38-SUS
U-38-ZN
U-38H-3C
U-38K-3C
UH-23-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material/finishing Length L
(mm)
Height
(mm)
Width
(mm)
Hole size
(mm)
Number of pieces in packs Plate thickness t
(mm)
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)18001129.27-1.6
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)1800819.46-1.2
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)1800723.67-2.3
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)18001130.68.3-2.3
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)24001130.68.3-2.3

20 Pieces Per Package

1 Pack(s)Available

12 Days or more

N (iron, fabric)18001130.68.3202.3

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

N (iron, fabric)24001130.68.3102.3
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)18001130.610-2.3
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)24001744.411-3.2

6 Pieces Per Package

1 Pack(s)Available

12 Days or more

N (iron, fabric)24001744.41163.2
1 Piece(s)Available

12 Days or more

SUS (stainless steel)2400174411-3.0
1 Piece(s)Available

12 Days or more

ZN (iron, molten zinc)24001744.411-3.2
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)24002544.411-3.2
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)24001744.410-3.2
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)2040820.26.2-1.6

Loading...

  1. 1

Basic Information

Type Other Brackets

Additional Products in this Category

Tech Support