(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minikanagu mounting fitting, S【10 Pieces Per Package】

Minikanagu mounting fitting, S
  • Volume Discount

This product is an auxiliary metal fitting for mounting terminal blocks etc.

[Features]
・A mounting hole has now been added, making it easier to use.

Part Number

Configured Part Number is shown.

Part Number
S-8-1-3C
S-8-2-3C
S-9-1-3C
S-9-2-3C
S-10-2-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Specifications

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10501 holes

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10502 holes

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

101301 holes

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101302 holes

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1602 holes
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Specifications

Loading...

  1. 1

Basic Information

Type Other Brackets Width(mm) 20 Number in pack 10
Material Steel Plate t=3.0 Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support