(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FRP Structural Insulation Materials

FRP Structural Insulation Materials
  • Volume Discount

Structural materials manufactured from fiberglass-reinforced plastic (FRP). For use in places where insulation properties are required. Note: The width dimension of model CF-45 has been partially modified (46 mm → 45 mm).

[Features]
· The angle/channel/square pipe structural materials (manufactured from FRP) are base materials that have been reinforced with glass fiber. These are structural materials that have been combined with a thermosetting resin and have insulating properties and strength not provided by ordinary plastics.
· This material is widely used as a structural insulating material.
· Easy to cut, drill, and process by machine, etc.

Part Number

Configured Part Number is shown.

Part Number
AF-30
AF-50
CF-30
CF-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Special notes
1 Piece(s)Available

16 Days or more

1028 x 28 x 2000-
1 Piece(s)Available

16 Days or more

1050 x 50 x 2000-
1 Piece(s)Available

16 Days or more

1024 x 30 x 2000-
1 Piece(s)Available

16 Days or more

1028 x 45 x 2000Corrections have been performed for certain width dimensions. 46 mm → 45 mm

Loading...

  1. 1

Basic Information

Type Channel / Rail Part Material/surface treatment FRP

Additional Products in this Category

Tech Support