(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Power Supply, LGL Series, Class II/III

Surge Protection Devices - for Power Supply, LGL Series, Class II/III
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on Power Supply SPD, Class II/III, LGL Series (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GL-L1F
GL-L2F
LT-L1F
LT-L2F
LT-L4F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Dimension depth
(mm)
Maximum Continuous Operational Voltage Nominal Discharge Current (8/20 μs) Maximum Discharge Current (8/20 μs) Voltage protection level Voltage when starting operations
1 Piece(s)Available

8 Days or more

-100V61.5AC110V10kA20kA700V or less250V±12%
1 Piece(s)Available

8 Days or more

-200V61.5AC230V10kA20kA1200V or less500V±12%
1 Piece(s)Available

14 Days or more

10100V61.5AC110V20kA40kA800V or less220V±10%
1 Piece(s)Available

8 Days or more

-200V61.5AC230V20kA40kA1300V or less440 V±10%
1 Piece(s)Available

16 Days or more

10400V70AC440V20kA40kA2500V or less1000V±10%

Loading...

  1. 1

Basic Information

Application Power supply Model Single pole type Mounting method Crimp terminal attached
Class, category Class II / Class III Dimension vertical(mm) 96 Dimension width(mm) 25

Additional Products in this Category

Tech Support