(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - Class II

Surge Protection Devices - Class II
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD Class II with Standard Dimensions (Otowa Electric) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LT-2T
LT-2T2H
LT-2T2HS
LT-24T2H
LT-24T2HS
LT-44T2H
LT-44T2HS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Maximum Continuous Operational Voltage Nominal Discharge Current (8/20 μs) Maximum Discharge Current (8/20 μs) Voltage protection level Voltage when starting operations With degraded contact output terminal Number of phases, number of wires
1 Piece(s)Available

8 Days or more

-100V / 200VAC130V/250V5kA10kALine 1300 V or less/Ground 1500 V or lessLine 540V ± 10%NoneSingle two, single three, three-phase three-line
1 Piece(s)Available

8 Days or more

-100V / 200VAC130V/250V20kA40kA1500V or lessLine 480V ± 10%NoneSingle two, single three, three-phase three-line
1 Piece(s)Available

8 Days or more

10100V / 200VAC130V/250V20kA40kA1500V or lessLine 480V ± 10%PresentSingle two, single three, three-phase three-line
1 Piece(s)Available

26 Days or more

10100V / 200VAC130V/250V20kA40kA1500V or lessLine 480V ± 10%NoneSingle two, single three, three-phase three-line / four-line
1 Piece(s)Available

26 Days or more

10100V / 200VAC130V/250V20kA40kA1500V or lessLine 480V ± 10%PresentSingle two, single three, three-phase three-line / four-line
1 Piece(s)Available

14 Days or more

10400VAC510V20kA40kA2500V or lessLine 860 V ± 10%NoneSingle two, single three, three-phase three-line / four-line
1 Piece(s)Available

14 Days or more

10400VAC510V20kA40kA2500V or lessLine 860 V ± 10%PresentSingle two, single three, three-phase three-line / four-line

Loading...

  1. 1

Basic Information

Application Power supply Model Integrated type Mounting method Crimp terminal attached
Class, category Class II Dimension vertical(mm) 104.5 Dimension width(mm) 75
Dimension depth(mm) 65

Additional Products in this Category

Tech Support