(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Metric Coarse【5-100 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Metric Coarse

Socket head cap screws are tightened with a socket wrench drive and will be less likely to snag on clothing or other objects. Both black oxide and armor coat finishes resist corrosion. 316 Stainless Steel has a higher chemical resistance.

Part Number

Configured Part Number is shown.

Part Number
ZSCRW-141
ZSCRW-142
ZSCRW-143
ZSCRW-144
ZSCRW-145
ZSCRW-146
ZSCRW-147
ZSCRW-148
ZSCRW-149
ZSCRW-150
ZSCRW-151
ZSCRW-152
ZSCRW-153
ZSCRW-154
ZSCRW-155
ZSCRW-156
ZSCRW-157
ZSCRW-158
ZSCRW-159
ZSCRW-160
ZSCRW-161
ZSCRW-162
ZSCRW-163
ZSCRW-164
ZSCRW-165
ZSCRW-166
ZSCRW-167
ZSCRW-168
ZSCRW-169
ZSCRW-170
ZSCRW-171
ZSCRW-172
ZSCRW-173
ZSCRW-174
ZSCRW-175
ZSCRW-176
ZSCRW-177
ZSCRW-178
ZSCRW-179
ZSCRW-180
ZSCRW-181
ZSCRW-182
ZSCRW-183
ZSCRW-184
ZSCRW-185
ZSCRW-186
ZSCRW-187
ZSCRW-188
ZSCRW-189
ZSCRW-190
ZSCRW-191
ZSCRW-192
ZSCRW-193
ZSCRW-194
ZSCRW-195
ZSCRW-196
ZSCRW-197
ZSCRW-690
ZSCRW-691
ZSCRW-692
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Pitch
(mm)

100 Pieces Per Package

1 Pack(s)

13 Days

2.540.45

100 Pieces Per Package

1 Pack(s)

13 Days

2.550.45

50 Pieces Per Package

1 Pack(s)

13 Days

2.560.45

100 Pieces Per Package

1 Pack(s)

13 Days

340.5

100 Pieces Per Package

1 Pack(s)

13 Days

350.5

100 Pieces Per Package

1 Pack(s)

13 Days

360.5

100 Pieces Per Package

1 Pack(s)

13 Days

380.5

100 Pieces Per Package

1 Pack(s)

13 Days

3100.5

100 Pieces Per Package

1 Pack(s)

13 Days

3120.5

100 Pieces Per Package

1 Pack(s)

13 Days

3160.5

100 Pieces Per Package

1 Pack(s)

13 Days

3200.5

100 Pieces Per Package

1 Pack(s)

13 Days

450.7

100 Pieces Per Package

1 Pack(s)

13 Days

460.7

100 Pieces Per Package

1 Pack(s)

13 Days

480.7

100 Pieces Per Package

1 Pack(s)

13 Days

4100.7

100 Pieces Per Package

1 Pack(s)

13 Days

4120.7

100 Pieces Per Package

1 Pack(s)

13 Days

4160.7

100 Pieces Per Package

1 Pack(s)

13 Days

4200.7

100 Pieces Per Package

1 Pack(s)

13 Days

4250.7

100 Pieces Per Package

1 Pack(s)

13 Days

560.8

50 Pieces Per Package

1 Pack(s)

13 Days

580.8

100 Pieces Per Package

1 Pack(s)

13 Days

5100.8

50 Pieces Per Package

1 Pack(s)

13 Days

5120.8

50 Pieces Per Package

1 Pack(s)

13 Days

5140.8

50 Pieces Per Package

1 Pack(s)

13 Days

5160.8

50 Pieces Per Package

1 Pack(s)

13 Days

5200.8

50 Pieces Per Package

1 Pack(s)

13 Days

5250.8

50 Pieces Per Package

1 Pack(s)

13 Days

5300.8

50 Pieces Per Package

1 Pack(s)

13 Days

5400.8

50 Pieces Per Package

1 Pack(s)

13 Days

681

50 Pieces Per Package

1 Pack(s)

13 Days

6101

50 Pieces Per Package

1 Pack(s)

13 Days

6121

50 Pieces Per Package

1 Pack(s)

13 Days

6141

50 Pieces Per Package

1 Pack(s)

13 Days

6161

25 Pieces Per Package

1 Pack(s)

13 Days

6181

25 Pieces Per Package

1 Pack(s)

13 Days

6201

25 Pieces Per Package

1 Pack(s)

13 Days

6251

25 Pieces Per Package

1 Pack(s)

13 Days

6301

25 Pieces Per Package

1 Pack(s)

13 Days

6401

25 Pieces Per Package

1 Pack(s)

13 Days

6501

25 Pieces Per Package

1 Pack(s)

13 Days

6601

25 Pieces Per Package

1 Pack(s)

13 Days

8101.25

10 Pieces Per Package

1 Pack(s)

13 Days

8121.25

10 Pieces Per Package

1 Pack(s)

13 Days

8161.25

10 Pieces Per Package

1 Pack(s)

13 Days

8201.25

10 Pieces Per Package

1 Pack(s)

13 Days

8251.25

25 Pieces Per Package

1 Pack(s)

13 Days

8301.25

10 Pieces Per Package

1 Pack(s)

13 Days

8401.25

10 Pieces Per Package

1 Pack(s)

13 Days

8501.25

10 Pieces Per Package

1 Pack(s)

13 Days

10161.5

10 Pieces Per Package

1 Pack(s)

13 Days

10201.5

10 Pieces Per Package

1 Pack(s)

13 Days

10251.5

10 Pieces Per Package

1 Pack(s)

13 Days

10301.5

10 Pieces Per Package

1 Pack(s)

13 Days

10401.5

5 Pieces Per Package

1 Pack(s)

13 Days

12201.75

5 Pieces Per Package

1 Pack(s)

13 Days

12251.75

5 Pieces Per Package

1 Pack(s)

13 Days

12301.75

50 Pieces Per Package

1 Pack(s)

13 Days

330.5

100 Pieces Per Package

1 Pack(s)

13 Days

3.560.6

100 Pieces Per Package

1 Pack(s)

13 Days

3.580.6

Loading...

Basic Information

Material 316 Stainless Steel Surface Treatment None Thread Type Metric Coarse
Tip Shape Flat End Additional Shapes Standard Unit of Sale Box, Pack
Application Standard / Chemical Resistance Screw Type Fully Threaded

Additional Products in this Category

Tech Support