(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Cone Point, Flanged【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Cone Point, Flanged
  • Volume Discount

[Product Specifications]
・Material: 304 Stainless steel, Alloy Steel
・Surface Treatment: Trivalent Black, Bright Chrome, Chromate Plating, Nickel Plating, Black Paint
・Size: M3 - M10

Part Number

Configured Part Number is shown.

Part Number
CSHBTTF-ST3B-D3-6
CSHBTTF-ST3B-D3-8
CSHBTTF-ST3B-D3-10
CSHBTTF-ST3B-D3-12
CSHBTTF-ST3B-D3-15
CSHBTTF-ST3B-D3-16
CSHBTTF-ST3B-D3-20
CSHBTTF-ST3B-D4-6
CSHBTTF-ST3B-D4-8
CSHBTTF-ST3B-D4-10
CSHBTTF-ST3B-D4-12
CSHBTTF-ST3B-D4-15
CSHBTTF-ST3B-D4-20
CSHBTTF-ST3B-D4-25
CSHBTTF-ST3B-D5-6
CSHBTTF-ST3B-D5-8
CSHBTTF-ST3B-D5-10
CSHBTTF-ST3B-D5-12
CSHBTTF-ST3B-D5-15
CSHBTTF-ST3B-D5-16
CSHBTTF-ST3B-D5-20
CSHBTTF-ST3B-D5-25
CSHBTTF-ST3B-D5-30
CSHBTTF-ST3B-D6-8
CSHBTTF-ST3B-D6-10
CSHBTTF-ST3B-D6-12
CSHBTTF-ST3B-D6-15
CSHBTTF-ST3B-D6-16
CSHBTTF-ST3B-D6-20
CSHBTTF-ST3B-D6-25
CSHBTTF-ST3B-D6-30
CSHBTTF-ST3B-D8-10
CSHBTTF-ST3B-D8-12
CSHBTTF-ST3B-D8-15
CSHBTTF-ST3B-D8-16
CSHBTTF-ST3B-D8-20
CSHBTTF-ST3B-D8-25
CSHBTTF-ST3B-D8-35
CSHBTTF-ST3B-D10-16
CSHBTTF-ST3B-D10-20
CSHBTTF-ST3B-D10-25
CSHBTTF-ST3B-D10-30
CSHBTTF-ST3B-D10-35
CSHBTTF-ST3B-D10-40
CSHBTTF-STC-D3-6
CSHBTTF-STC-D3-8
CSHBTTF-STC-D3-10
CSHBTTF-STC-D3-15
CSHBTTF-STC-D3-16
CSHBTTF-STC-D3-20
CSHBTTF-STC-D4-6
CSHBTTF-STC-D4-8
CSHBTTF-STC-D4-10
CSHBTTF-STC-D4-12
CSHBTTF-STC-D4-15
CSHBTTF-STC-D4-16
CSHBTTF-STC-D4-20
CSHBTTF-STC-D4-25
CSHBTTF-STC-D5-6
CSHBTTF-STC-D5-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Surface Treatment Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1036[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10315[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10316[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10320[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5
1 Piece(s)Available

8 Days or more

1046[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7
1 Piece(s)Available

8 Days or more

10415[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10420[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1056[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

1058[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8
1 Piece(s)Available

8 Days or more

1068[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1
1 Piece(s)Available

8 Days or more

10610[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1
1 Piece(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10616[Steel] Steel[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10810[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10812[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10815[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10816[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25
1 Piece(s)Available

8 Days or more

10820[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25
1 Piece(s)Available

8 Days or more

10825[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10835[Steel] Steel[Trivalent Chromate] Trivalent Black-1.25

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

101016[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

101020[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101025[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

101030[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

101035[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

101040[Steel] Steel[Trivalent Chromate] Trivalent Black-1.5
1 Piece(s)Available

8 Days or more

-36[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-38[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-310[Steel] Steel[Chromate] Chromate PlatingLow Quantity (can be purchased from one)0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-315[Steel] Steel[Chromate] Chromate PlatingLow Quantity (can be purchased from one)0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-316[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-320[Steel] Steel[Chromate] Chromate PlatingLow Quantity (can be purchased from one)0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-46[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-48[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-410[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-412[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-415[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-416[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-420[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-425[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-56[Steel] Steel[Chromate] Chromate PlatingBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-58[Steel] Steel[Chromate] Chromate PlatingLow Quantity (can be purchased from one)0.8
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Cone Point Additional Shapes Flanged
Screw Type Complete thread

Additional Products in this Category

Tech Support