(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged, SFB/SFBS【1-50 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged, SFB/SFBS
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel

PDF

Part Number

Configured Part Number is shown.

Part Number
SFB-M3X6
SFB-M3X6-VA
SFB-M3X8
SFB-M3X8-VA
SFB-M3X10
SFB-M3X10-VA
SFB-M3X12
SFB-M3X12-VA
SFB-M4X6
SFB-M4X6-VA
SFB-M4X8
SFB-M4X8-VA
SFB-M4X10
SFB-M4X10-VA
SFB-M4X12
SFB-M4X12-VA
SFB-M4X16
SFB-M4X16-VA
SFB-M4X20
SFB-M4X20-VA
SFB-M5X8
SFB-M5X8-VA
SFB-M5X10
SFB-M5X10-VA
SFB-M5X12
SFB-M5X12-VA
SFB-M5X16
SFB-M5X16-VA
SFB-M5X20
SFB-M5X20-VA
SFB-M5X25
SFB-M5X25-VA
SFB-M6X8
SFB-M6X8-VA
SFB-M6X10
SFB-M6X10-VA
SFB-M6X12
SFB-M6X12-VA
SFB-M6X16
SFB-M6X16-VA
SFB-M6X20
SFB-M6X20-VA
SFB-M6X25
SFB-M6X25-VA
SFB-M8X10
SFB-M8X10-VA
SFB-M8X12
SFB-M8X12-VA
SFB-M8X16
SFB-M8X16-VA
SFB-M8X20
SFB-M8X20-VA
SFB-M8X25
SFB-M8X25-VA
SFBS-M3X6
SFBS-M3X6-VA
SFBS-M3X8
SFBS-M3X8-VA
SFBS-M3X10
SFBS-M3X10-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Strength Class (Steel) Strength Class (Stainless Steel) Pitch
(mm)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-36SteelBlack Oxide CoatingBox/package10.9-0.5
1 Piece(s)Available

10 Days or more

1036SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-38SteelBlack Oxide CoatingBox/package10.9-0.5
1 Piece(s)Available

10 Days or more

1038SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.5

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-310SteelBlack Oxide CoatingBox/package10.9-0.5
1 Piece(s)Available

10 Days or more

10310SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.5

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-312SteelBlack Oxide CoatingBox/package10.9-0.5
1 Piece(s)Available

10 Days or more

10312SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.5

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-46SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

-46SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-48SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

-48SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-410SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

-410SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-412SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

-412SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-416SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

10416SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-420SteelBlack Oxide CoatingBox/package10.9-0.7
1 Piece(s)Available

10 Days or more

10420SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-58SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

1058SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-510SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

-510SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-512SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

-512SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-516SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

10516SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-520SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

10520SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-525SteelBlack Oxide CoatingBox/package10.9-0.8
1 Piece(s)Available

10 Days or more

-525SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-68SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

-68SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-610SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

-610SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-612SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

-612SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-616SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

10616SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-620SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

10620SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-625SteelBlack Oxide CoatingBox/package10.9-1
1 Piece(s)Available

10 Days or more

10625SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-810SteelBlack Oxide CoatingBox/package10.9-1.25
1 Piece(s)Available

10 Days or more

10810SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1.25

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-812SteelBlack Oxide CoatingBox/package10.9-1.25
1 Piece(s)Available

10 Days or more

-812SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1.25

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-816SteelBlack Oxide CoatingBox/package10.9-1.25
1 Piece(s)Available

10 Days or more

10816SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1.25

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-820SteelBlack Oxide CoatingBox/package10.9-1.25
1 Piece(s)Available

10 Days or more

10820SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1.25

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-825SteelBlack Oxide CoatingBox/package10.9-1.25
1 Piece(s)Available

10 Days or more

10825SteelBlack Oxide CoatingLow Quantity (can be purchased from one)10.9-1.25

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-36Stainless SteelNoBox/package-A2-500.5
1 Piece(s)Available

10 Days or more

1036Stainless SteelNoLow Quantity (can be purchased from one)-A2-500.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-38Stainless SteelNoBox/package-A2-500.5
1 Piece(s)Available

10 Days or more

1038Stainless SteelNoLow Quantity (can be purchased from one)-A2-500.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-310Stainless SteelNoBox/package-A2-500.5
1 Piece(s)Available

10 Days or more

10310Stainless SteelNoLow Quantity (can be purchased from one)-A2-500.5
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Strength Class (Steel) Strength Class (Stainless Steel) Pitch
(mm)

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Flat End Additional Shapes Flanged
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support