(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M10
・Threading: Complete Thread
・Material: Stainless Steel, Steel

Part Number

Configured Part Number is shown.

Part Number
620103005
620103006
620103008
620103010
620103012
620103016
620103020
620104006
620104008
620104010
620104012
620104015
620104016
620104020
620104025
620105008
620105010
620105012
620105015
620105016
620105020
620105025
620106008
620106010
620106012
620106015
620106016
620106020
620106025
620106030
620108012
620108015
620108016
620108020
620108025
620108030
620703006
620703008
620703010
620703012
620703015
620703016
620704006
620704008
620704010
620704012
620704015
620704020
620704025
620705008
620705010
620705012
620705015
620705016
620705020
620706008
620706010
620706012
620706015
620706016
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Surface Treatment Strength Class (Steel) Pitch
(mm)
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

10316[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.5
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.7
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-0.8
1 Piece(s)Available

8 Days or more

1068[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1
1 Piece(s)Available

8 Days or more

10812[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

10816[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304Cu Stainless Steel[Barrel, Passivated] Passivated-1.25
1 Piece(s)Available

8 Days or more

1036[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

1038[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

10310[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

10312[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

10315[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

10316[Steel] 4137 Alloy SteelBlack oxide coating10.90.5
1 Piece(s)Available

8 Days or more

1046[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

9 Days or more

1048[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

10412[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

10415[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

10425[Steel] 4137 Alloy SteelBlack oxide coating10.90.7
1 Piece(s)Available

8 Days or more

1058[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

8 Days or more

10510[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

8 Days or more

10512[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

Same day

Stock

10515[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

8 Days or more

10516[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy SteelBlack oxide coating10.90.8
1 Piece(s)Available

Same day

Stock

1068[Steel] 4137 Alloy SteelBlack oxide coating10.91
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy SteelBlack oxide coating10.91
1 Piece(s)Available

8 Days or more

10612[Steel] 4137 Alloy SteelBlack oxide coating10.91
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy SteelBlack oxide coating10.91
1 Piece(s)Available

8 Days or more

10616[Steel] 4137 Alloy SteelBlack oxide coating10.91

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Flat End Additional Shapes Flanged
Unit of Sale Low Quantity (can be purchased from one) Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support