(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
O-rings are designed to be seated and compressed during assembly in order to create a seal. Different profiles are used depending on the application and use case. Square profile o-rings require less pressure than round-profile o-rings and will not roll or twist in moving applications. Cord stock, also known as rubber cord, is used to create o-rings whenever a molded o-ring is unsuitable for use. Silicone o-rings are made of FDA-compliant materials and is ideal for use in food and beverage applications. Silicone has excellent temperature range and good resistance to mild chemicals, animal & vegetable oils.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Others | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant | Material | Silicone |
---|---|---|---|---|---|
Durometer | 70A | Cross Section Shape | Square | Color | Red |
Grade | Standard | Temperature Range | -40° to 390° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy