(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings

Extreme Temperature & Chemical Resistant FFKM Kalrez 7075 O-Rings

FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 7075 has enhanced temperature resistance and improved compression set and sealability.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
003k7075kalrez 7075inch0031/16"1/16"3/16"75aroundblackstandard
004k7075kalrez 7075inch0041/16"3/64"13/64"75aroundblackstandard
005k7075kalrez 7075inch0051/16"6/64"7/32"75aroundblackstandard
006k7075kalrez 7075inch0061/16"1/8"1/4"75aroundblackstandard
007k7075kalrez 7075inch0071/16"3/32"9/32"75aroundblackstandard
008k7075kalrez 7075inch0081/16"1/16"5/16"75aroundblackstandard
009k7075kalrez 7075inch0091/16"1/16"11/32"75aroundblackstandard
010k7075kalrez 7075inch0101/16"1/4"3/8"75aroundblackstandard
011k7075kalrez 7075inch0111/16"5/16"7/16"75aroundblackstandard
012k7075kalrez 7075inch0121/16"3/8"1/2"75aroundblackstandard
013k7075kalrez 7075inch0131/16"1/16"9/16"75aroundblackstandard
014k7075kalrez 7075inch0141/16"1/2"5/8"75aroundblackstandard
015k7075kalrez 7075inch0151/16"9/16"11/16"75aroundblackstandard
016k7075kalrez 7075inch0161/16"3/8"3/4"75aroundblackstandard
017k7075kalrez 7075inch0171/16"11/16"13/16"75aroundblackstandard
018k7075kalrez 7075inch0181/16"3/4"7/8"75aroundblackstandard
019k7075kalrez 7075inch0191/16"13/16"15/16"75aroundblackstandard
020k7075kalrez 7075inch0201/16"3/8"1"75aroundblackstandard
021k7075kalrez 7075inch0211/16"15/16"1-1/16"75aroundblackstandard
022k7075kalrez 7075inch0221/16"1"1-1/8"75aroundblackstandard
024k7075kalrez 7075inch0241/16"1-1/8"1-1/4"75aroundblackstandard
026k7075kalrez 7075inch0261/16"1-1/4"1-3/8"75aroundblackstandard
028k7075kalrez 7075inch0281/16"1-3/8"1-1/2"75aroundblackstandard
029k7075kalrez 7075inch0291/16"1-1/2"1-5/8"75aroundblackstandard
030k7075kalrez 7075inch0301/16"1-5/8"1-3/4"75aroundblackstandard
031k7075kalrez 7075inch0311/16"1-3/4"1-7/8"75aroundblackstandard
108k7075kalrez 7075inch1083/32"1/4"7/16"75aroundblackstandard
109k7075kalrez 7075inch1093/32"3/16"1/2"75aroundblackstandard
110k7075kalrez 7075inch1103/32"3/8"9/16"75aroundblackstandard
111k7075kalrez 7075inch1113/32"7/16"5/8"75aroundblackstandard
112k7075kalrez 7075inch1123/32"1/2"11/16"75aroundblackstandard
113k7075kalrez 7075inch1133/32"9/16"3/4"75aroundblackstandard
114k7075kalrez 7075inch1143/32"3/8"13/16"75aroundblackstandard
115k7075kalrez 7075inch1153/32"9/16"7/8"75aroundblackstandard
116k7075kalrez 7075inch1163/32"3/4"15/16"75aroundblackstandard
117k7075kalrez 7075inch1173/32"13/16"1"75aroundblackstandard
118k7075kalrez 7075inch1183/32"7/8"1-1/16"75aroundblackstandard
206k7075kalrez 7075inch2061/8"1/2"3/4"75aroundblackstandard
208k7075kalrez 7075inch2081/8"5/8"7/8"75aroundblackstandard
210k7075kalrez 7075inch2101/8"3/4"1"75aroundblackstandard
211k7075kalrez 7075inch2111/8"13/16"1-1/16"75aroundblackstandard
212k7075kalrez 7075inch2121/8"7/8"1-1/8"75aroundblackstandard
214k7075kalrez 7075inch2141/8"1"1-1/4"75aroundblackstandard
216k7075kalrez 7075inch2161/8"1-1/8"1-3/8"75aroundblackstandard
218k7075kalrez 7075inch2181/8"1-1/4"1-1/2"75aroundblackstandard
           
Part Number
003K7075
004K7075
005K7075
006K7075
007K7075
008K7075
009K7075
010K7075
011K7075
012K7075
013K7075
014K7075
015K7075
016K7075
017K7075
018K7075
019K7075
020K7075
021K7075
022K7075
024K7075
026K7075
028K7075
029K7075
030K7075
031K7075
108K7075
109K7075
110K7075
111K7075
112K7075
113K7075
114K7075
115K7075
116K7075
117K7075
118K7075
206K7075
208K7075
210K7075
211K7075
212K7075
214K7075
216K7075
218K7075
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

Quote

3/16"1/16"0030.060"1/16"0.056"1/16"0.176"3/16"
1 Piece(s)

13 Days

13/64"3/64"0040.070"1/16"0.070"3/64"0.210"13/64"
1 Piece(s)

13 Days

7/32"6/64"0050.070"1/16"0.101"6/64"0.241"7/32"
1 Piece(s)

Quote

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

9/32"3/32"0070.070"1/16"0.145"3/32"0.285"9/32"
1 Piece(s)

Quote

5/16"1/16"0080.070"1/16"0.176"1/16"0.316"5/16"
1 Piece(s)

51 Days

11/32"1/16"0090.070"1/16"0.208"1/16"0.348"11/32"
1 Piece(s)

51 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"
1 Piece(s)

51 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"
1 Piece(s)

51 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"
1 Piece(s)

Quote

9/16"1/16"0130.070"1/16"0.426"1/16"0.566"9/16"
1 Piece(s)

13 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"
1 Piece(s)

51 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"
1 Piece(s)

13 Days

3/4"3/8"0160.070"1/16"0.614"3/8"0.754"3/4"
1 Piece(s)

Quote

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"
1 Piece(s)

Quote

7/8"3/4"0180.070"1/16"0.739"3/4"0.879"7/8"
1 Piece(s)

Quote

15/16"13/16"0190.070"1/16"0.801"13/16"0.941"15/16"
1 Piece(s)

13 Days

1"3/8"0200.070"1/16"0.864"3/8"1.004"1"
1 Piece(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"
1 Piece(s)

Quote

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"
1 Piece(s)

51 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"
1 Piece(s)

13 Days

1-3/8"1-1/4"0260.070"1/16"1.239"1-1/4"1.379"1-3/8"
1 Piece(s)

Quote

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"
1 Piece(s)

Quote

1-5/8"1-1/2"0290.070"1/16"1.489"1-1/2"1.629"1-5/8"
1 Piece(s)

51 Days

1-3/4"1-5/8"0300.070"1/16"1.614"1-5/8"1.754"1-3/4"
1 Piece(s)

51 Days

1-7/8"1-3/4"0310.070"1/16"1.739"1-3/4"1.879"1-7/8"
1 Piece(s)

13 Days

7/16"1/4"1080.103"3/32"0.237"1/4"0.443"7/16"
1 Piece(s)

13 Days

1/2"3/16"1090.103"3/32"0.299"3/16"0.505"1/2"
1 Piece(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"
1 Piece(s)

Quote

5/8"7/16"1110.103"3/32"0.424"7/16"0.630"5/8"
1 Piece(s)

Quote

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"
1 Piece(s)

Quote

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"
1 Piece(s)

Quote

13/16"3/8"1140.103"3/32"0.612"3/8"0.818"13/16"
1 Piece(s)

51 Days

7/8"9/16"1150.103"3/32"0.674"9/16"0.880"7/8"
1 Piece(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"
1 Piece(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"
1 Piece(s)

Quote

1-1/16"7/8"1180.103"3/32"0.862"7/8"1.068"1-1/16"
1 Piece(s)

13 Days

3/4"1/2"2060.139"1/8"0.484"1/2"0.762"3/4"
1 Piece(s)

Quote

7/8"5/8"2080.139"1/8"0.609"5/8"0.887"7/8"
1 Piece(s)

51 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"
1 Piece(s)

13 Days

1-1/16"13/16"2110.139"1/8"0.796"13/16"1.074"1-1/16"
1 Piece(s)

13 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"
1 Piece(s)

Quote

1-1/4"1"2140.139"1/8"0.984"1"1.262"1-1/4"
1 Piece(s)

51 Days

1-3/8"1-1/8"2160.139"1/8"1.109"1-1/8"1.387"1-3/8"
1 Piece(s)

13 Days

1-1/2"1-1/4"2180.139"1/8"1.234"1-1/4"1.512"1-1/2"

Loading...

  1. 1

Basic Information

Material Perfluoroelastomer Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Kalrez 7075
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range 30° to 625° F

Additional Products in this Category

Tech Support