(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Threaded, Aluminum, Class 125

Pipe Flange - Threaded, Aluminum, Class 125

Threaded Flange are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. Alumininum has excellent corrosion resistance while being lightweight.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-452
BULK-PF-453
BULK-PF-454
BULK-PF-455
BULK-PF-456
BULK-PF-457
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-1/2"
1 Piece(s)

Quote

3/4"3-7/8"
1 Piece(s)

13 Days

1"4-1/4"
1 Piece(s)

51 Days

1-1/4"4-5/8"
1 Piece(s)

13 Days

1-1/2"5"
1 Piece(s)

13 Days

2"6"

Loading...

  1. 1

Basic Information

Material Aluminum Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Flange
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support