(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings Pipe Fittings w/ Thread Sealant - Hex Socket, Male NPT, 316 Stainless Steel, Class 150

Pipe Fittings Pipe Fittings w/ Thread Sealant - Hex Socket, Male NPT, 316 Stainless Steel, Class 150

The male threads on these Hex Socket pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-7150316 stainless steelclass 150hex socket plugplug1/16"mnpt1/16" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7151316 stainless steelclass 150hex socket plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7152316 stainless steelclass 150hex socket plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7153316 stainless steelclass 150hex socket plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7154316 stainless steelclass 150hex socket plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7155316 stainless steelclass 150hex socket plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7157316 stainless steelclass 150hex socket plugplug1-1/4"mnpt1-1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7158316 stainless steelclass 150hex socket plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-7150
ZUSA-PF-7151
ZUSA-PF-7152
ZUSA-PF-7153
ZUSA-PF-7154
ZUSA-PF-7155
ZUSA-PF-7157
ZUSA-PF-7158
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/161/16" NPT Male
1 Piece(s)

81 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

81 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8" NPT Male
1 Piece(s)

81 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

81 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

Quote

1 1/4B(32A)1-1/4" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1-1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support