(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushing - Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT, 316 Stainless Steel

Bushing - Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT, 316 Stainless Steel

The male and female threads on Street Hex Bushing pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4829316 stainless steelinstrumentationhex bushingstraight1/4" x 1/8"mnpt x fnpt1/4" npt male1/8" npt female6000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4830316 stainless steelinstrumentationhex bushingstraight3/8" x 1/8"mnpt x fnpt3/8" npt male1/8" npt female6400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4831316 stainless steelinstrumentationhex bushingstraight3/8" x 1/4"mnpt x fnpt3/8" npt male1/4" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4832316 stainless steelinstrumentationhex bushingstraight1/2" x 1/8"mnpt x fnpt1/2" npt male1/8" npt female6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4833316 stainless steelinstrumentationhex bushingstraight1/2" x 1/4"mnpt x fnpt1/2" npt male1/4" npt female6400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4834316 stainless steelinstrumentationhex bushingstraight1/2" x 3/8"mnpt x fnpt1/2" npt male3/8" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4829
ZUSA-PF-4830
ZUSA-PF-4831
ZUSA-PF-4832
ZUSA-PF-4833
ZUSA-PF-4834
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

41.3791/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Female
1 Piece(s)

81 Days

44.1383/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Female
1 Piece(s)

Quote

36.5523/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Female
1 Piece(s)

Quote

45.5171/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Female
1 Piece(s)

Quote

44.1381/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Female
1 Piece(s)

81 Days

31.7241/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support