(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Run Tee, Female NPT x Male NPT, 304 Stainless Steel (Part Numbers)

Instrumentation Pipe Fitting - Run Tee, Female NPT x Male NPT, 304 Stainless Steel

304 stainless steel Run Tee instrumentation pipe fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7898
ZUSA-PF-7899
ZUSA-PF-7900
ZUSA-PF-7901
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

641/8" NPT Female1/8" NPT Female1/8"
1 Piece(s)

Quote

511/4" NPT Female1/4" NPT Female1/4"
1 Piece(s)

13 Days

503/8" NPT Female3/8" NPT Female3/8"
1 Piece(s)

13 Days

491/2" NPT Female1/2" NPT Female1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Branch Connection Type - Thread Branch Tees+B4712 Connection Thread Type NPT
Surface Treatment Not Provided Material 304 Stainless Steel Style Run Tee
Shape Tee Pipe Thread Type NPT

Additional Products in this Category

Tech Support