(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Front Ferrule DOF

Double Ferrule Type Tube Fitting Front Ferrule DOF
  • Volume Discount

The double ferrule type tube fittings front ferrule is DOF made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
DOF1SS
DOF2MSS
DOF2SS
DOF3MSS
DOF3SS
DOF4MSS
DOF4SS
DOF5SS
DOF6MSS
DOF6SS
DOF8MSS
DOF10MSS
DOF10SS
DOF12MSS
DOF12SS
DOF14SS
DOF15MSS
DOF16MSS
DOF18MSS
DOF20MSS
DOF22MSS
DOF25MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
1 Piece(s)Available

14 Days or more

1/16
1 Piece(s)Available

14 Days or more

2
1 Piece(s)Available

8 Days or more

1/8
1 Piece(s)Available

11 Days or more

3
1 Piece(s)Available

14 Days or more

3/16
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

24 Days or more

1/4
1 Piece(s)Available

14 Days or more

5/16
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

3/8
1 Piece(s)Available

14 Days or more

8
1 Piece(s)Available

14 Days or more

10
1 Piece(s)Available

14 Days or more

5/8
1 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

11 Days or more

3/4
1 Piece(s)Available

14 Days or more

7/8
1 Piece(s)Available

14 Days or more

15
1 Piece(s)Available

14 Days or more

16
1 Piece(s)Available

14 Days or more

18
1 Piece(s)Available

14 Days or more

20
1 Piece(s)Available

14 Days or more

22
1 Piece(s)Available

14 Days or more

25

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Front Ferrule Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support